{ia_inc/cylinders/ia_dynamax_asmtab.prj},{NB=N1.5-.625X0-00C-0111-SM1A },{SER=N},{RETYPE=N},{BORE=1.50},{RODDIA=0.625},{STROKE=0.1250},{MOUNT=X0},{XI=0.000},{PORTS=01},{CEPORT=1},{HEPORT=1},{RE=SM1},{REEXT=0.000},{RETHDL=0.000},{DBLRE=},{DBLREEXT=0.000},{WFBASE=1.000},{DBLRETHDL=0.000},{BASEA=0.750},{HECUSH=0},{CECUSH=0},{MAGP=},{BUMP=},{SILBUMP=},{MRSCR=},{SSTR=},{SEALS=},{RODSTUD=},{TK=1.250},{PW=1.125},{STRT4=0.375},{G=1.500},{J=1.000},{LB=3.625},{LD=4.125},{STRK2D=0},{X2D=5},{EDRW=2.000},{ACC1=},{ACC2=},{ACC3=},{BRAND=AU}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Part Number
N1.5-.625X0-00C-0111-SM1A
Rod End Type
Single Rod
Single Rod
Bore
1.50
1.50
Inch
Rod Diameter
0.625
0.625
Inch
Stroke
Inch
Mount
X0 - Plain - No Mount (NFPA MX0)
F1 - Rectangular Head (NFPA MF1)
F2 - Rectangular Cap (NFPA MF2)
P1 - Fixed Clevis (NFPA MP1)
P2 - Detachable Rear Clevis (NFPA MP2)
P3 - Fixed Eye (NFPA MP3)
P4 - Detachable Rear Eye (NFPA MP4)
S1 - Angle Mount
S2 - Side Lug (NFPA MS2)
S4 - Side Tapped (NFPA MS4)
X1 - Extended Both Ends (NFPA MX1)
X2 - Extended Cap End (NFPA MX2)
X3 - Extended Head End (NFPA MX3)
T1 - Head End Trunnion (One piece) (NFPA MT1)
T2 - Cap End Trunnion (One piece) (NFPA MT2)
T4 - Intermediate Trunnion (One piece) (NFPA MT4)
T6 - Head End Trunnion (Removable Ears)
T7 - Cap End Trunnion (Removable Ears)
T8 - Intermediate Trunnion (Removable Ears)
SN - Sleeve Nut
X0 - Plain - No Mount (NFPA MX0)
F1 - Rectangular Head (NFPA MF1)
F2 - Rectangular Cap (NFPA MF2)
P1 - Fixed Clevis (NFPA MP1)
P2 - Detachable Rear Clevis (NFPA MP2)
P3 - Fixed Eye (NFPA MP3)
P4 - Detachable Rear Eye (NFPA MP4)
S1 - Angle Mount
S2 - Side Lug (NFPA MS2)
S4 - Side Tapped (NFPA MS4)
X1 - Extended Both Ends (NFPA MX1)
X2 - Extended Cap End (NFPA MX2)
X3 - Extended Head End (NFPA MX3)
T1 - Head End Trunnion (One piece) (NFPA MT1)
T2 - Cap End Trunnion (One piece) (NFPA MT2)
T4 - Intermediate Trunnion (One piece) (NFPA MT4)
T6 - Head End Trunnion (Removable Ears)
T7 - Cap End Trunnion (Removable Ears)
T8 - Intermediate Trunnion (Removable Ears)
SN - Sleeve Nut
Trunnion Location
Inch
Ports
01 - 1/8 NPTF
02 - 1/4 NPTF
03 - 3/8 NPTF
01 - 1/8 NPTF
02 - 1/4 NPTF
03 - 3/8 NPTF
Cap End Port Position
Position 1 - (0 Degrees)
Position 2 - (90 Degrees)
Position 3 - (180 Degrees)
Position 4 - (270 Degrees)
Position 1 - (0 Degrees)
Position 2 - (90 Degrees)
Position 3 - (180 Degrees)
Position 4 - (270 Degrees)
Head End Port Position
Position 1 - (0 Degrees)
Position 2 - (90 Degrees)
Position 3 - (180 Degrees)
Position 4 - (270 Degrees)
Position 1 - (0 Degrees)
Position 2 - (90 Degrees)
Position 3 - (180 Degrees)
Position 4 - (270 Degrees)
Rod End
SM1 - Style 1 Small Male 7/16-20
IM2 - Style 2 Intermediate Male 1/2-20
SF3 - Style 3 Small Female 7/16-20
SM1 - Style 1 Small Male 7/16-20
IM2 - Style 2 Intermediate Male 1/2-20
SF3 - Style 3 Small Female 7/16-20
Rod Extention
Inch
Thread Extention
Inch
Double Rod End
N/A
N/A
Rod Extention - Double RE
0.000
0.000
Thread Extention - Double RE
0.000
0.000
Head End Cushion
0 - No Head Cushion
2- Position 2 - (90 Degrees)
3 - Position 3 - (180 Degrees)
4 - Position 4 - (270 Degrees)
0 - No Head Cushion
2- Position 2 - (90 Degrees)
3 - Position 3 - (180 Degrees)
4 - Position 4 - (270 Degrees)
Cap End Cushion
0 - No Cap Cushion
2- Position 2 - (90 Degrees)
3 - Position 3 - (180 Degrees)
4 - Position 4 - (270 Degrees)
0 - No Cap Cushion
2- Position 2 - (90 Degrees)
3 - Position 3 - (180 Degrees)
4 - Position 4 - (270 Degrees)
Magnetic Piston
None
Reed Switch, Hard-wired - (UL-21R-03 x2, PAC x2)
Reed Switch, M8 Quick disconnect - (UL-21R-QC8 x2, PAC x2)
NPN Current Sinking, Hard-wired - (UL-21N-03 x2, PAC x2)
NPN Current Sinking, M8 Quick disconnect - (UL-21N-QC8 x2, PAC x2)
PNP Current Sourcing, Hard-wired - (UL-21P-03 x2, PAC x2)
PNP Current Sourcing, M8 Quick disconnect - (UL-21P-QC8 x2, PAC x2)
None
Reed Switch, Hard-wired - (UL-21R-03 x2, PAC x2)
Reed Switch, M8 Quick disconnect - (UL-21R-QC8 x2, PAC x2)
NPN Current Sinking, Hard-wired - (UL-21N-03 x2, PAC x2)
NPN Current Sinking, M8 Quick disconnect - (UL-21N-QC8 x2, PAC x2)
PNP Current Sourcing, Hard-wired - (UL-21P-03 x2, PAC x2)
PNP Current Sourcing, M8 Quick disconnect - (UL-21P-QC8 x2, PAC x2)
Bumpers
No Bumpers
BA - Bumpers Both Ends
BH - Bumper, Head Only
BC - Bumper, Cap Only
No Bumpers
BA - Bumpers Both Ends
BH - Bumper, Head Only
BC - Bumper, Cap Only
Silent Bumpers
N/A
N/A
Metallic Rod Scraper
N/A
MA - Metallic Rod Scraper
N/A
MA - Metallic Rod Scraper
Stainless Rod and Tie Rods
Standard Rod and Tie Rods
SS - Stainless Rod and Tie Rods
SA - Stainless Rod
ST - Stainless Tie Rod
Standard Rod and Tie Rods
SS - Stainless Rod and Tie Rods
SA - Stainless Rod
ST - Stainless Tie Rod
Viton seals
Standard Seals
VA - Viton Seals
Standard Seals
VA - Viton Seals
Rod Stud
N/A
N/A
STRT4
0.375
0.375
Inch
Accessory 1
None
Female Rod Clevis
Female Rod Eye
None
Female Rod Clevis
Female Rod Eye
Accessory 2
None
None
Accessory 3
None
None
Brand
Automationstore, LLC®
Climax™ Pneumatics
Dynamax Pneumatics®
Automationstore, LLC®
Climax™ Pneumatics
Dynamax Pneumatics®
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D